text.skipToContent text.skipToNavigation

Catalog No. : D1200KO20SS6C

Description:  D CHANNEL 12 GA KO 316 SST

UPC: 616013135495

Made or assembled in Canada.

Channel, 12 Gauge, 1 Inch x 1-5/8 Inch, Length 20 Feet, Type 316 Stainless Steel, with 1/2 Inch Knockouts on 6 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Stainless steel channels

Specifications

Gauge

12 Gauge

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1 in

Depth

1-5/8 in

ETIM EC000386 Support/profile rail

Length

240 inch

Width

1.625 inch

Height

1 inch

Profile shape

U-profile

Type of perforation

Back perforated

With toothing

N

Snap-off

N

Material

Steel

Colour

None