text.skipToContent text.skipToNavigation

Catalog No. : D1200HS20HDGC

Description:  HS CHNL12GA 1X1-5/8IN 20FT HDG STL

UPC: 616013124796

Made or assembled in Canada.

Channel, 12 Gauge, 1 Inch x 1-5/8 Inch, Length 20 Feet, Half Slotted Hot-Dip Galvanized Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Special Features

Load ratings as shown have a safety factor of 3 in 3000 lb. hard rock concrete

Application

For casting into concrete walls, floors or ceilings to provide for attachment anywhere along the continuous slot.

Specifications

Gauge

12 Gauge

Finish

Hot Dipped Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

1 in

ETIM EC000386 Support/profile rail

Length

240 inch

Width

1.625 inch

Height

1 inch

Profile shape

U-profile

Type of perforation

Back perforated

With toothing

N

Snap-off

N

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized

Colour

None

Documents/Support Tools

Sales Drawing

Click here