text.skipToContent text.skipToNavigation

Catalog No. : D1200741/2PGC

Description:  12GA PG 1 5/8 X 1 X 74 1/2 IN

UPC: 616013133989

Made or assembled in Canada.

Channel, 12 Gauge, 1 Inch x 1-5/8 Inch, Length 6 Feet 2-1/2 Inches, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Special Features

Load ratings as shown have a safety factor of 3 in 3000 lb. hard rock concrete

Application

For casting into concrete walls, floors or ceilings to provide for attachment anywhere along the continuous slot.

Specifications

Gauge

12 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1 in

ETIM EC000386 Support/profile rail

Length

120 inch

Width

1.625 inch

Height

1 inch

Profile shape

U-profile

Type of perforation

None

With toothing

N

Snap-off

N

Material

Steel

Material quality

Other

Surface protection

Other