Catalog No. : D120010SS6
Description: CHNL 12GA 1X1-5/8 10FT 316-STNSTL
UPC: 616013106303
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Stainless steel channels |
|
Special Features |
Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces. |
|
Application |
Used to mount, brace, support or connect structural loads in building construction such as pipe or electrical or data wire |
Specifications
|
Gauge |
12 Gauge |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 ft |
|
Width |
1-5/8 in |
|
Depth |
1 in |
|
Length |
120 inch |
|
Width |
1.625 inch |
|
Height |
1 inch |
|
Profile shape |
U-profile |
|
Type of perforation |
None |
|
With toothing |
N |
|
Snap-off |
N |
|
Material |
Steel |
|
Colour |
None |
Documents/Support Tools
|
Sales Drawing |