text.skipToContent text.skipToNavigation

Catalog No. : D120010BC

Description:  CHNL 12GA 1X1-5/8 10FT STL

UPC: 786210561134

Made or assembled in Canada.

Channel, 12 Gauge, 1 Inch x 1-5/8 Inch, Length 10 Feet, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Steel channels

Special Features

Load ratings as shown have a safety factor of 3 in 3000 lb. hard rock concrete

Application

For casting into concrete walls, floors or ceilings to provide for attachment anywhere along the continuous slot.

Specifications

Gauge

12 Gauge

Finish

Bare

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

1 in

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here