text.skipToContent text.skipToNavigation

Catalog No. : D-301G

Description:  DIE FOR ERG740,RSK301 YEL 3.66-4.13

UPC: 5414363112983

Die (Metal) for Shield-Kon ERG740 Manual Crimp Tool for RSK301 Connectors, 3.66 - 4.13mm, Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ideal for mass production and medium to high volumes.
  • Interchangable die made of hardened steel, marked with a dot in the same color as the corresponding color-coded connector. The product Ref. is engraved on the upper part and on the lower part of the die set.
  • For ERG740 hand tool only.
  • Application Tools: ERG740

Descriptors

Category

Lug crimping tool dies

Special Features

Ideal for mass production and medium to high volumes.

Specifications

Material

Hardened Steel

Color

Yellow

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Round compression