text.skipToContent text.skipToNavigation

Catalog No. : CYLT-36B.36.5

Description:  CONDUIT CSA/UL FINE PA6 NW36 36.5 B

UPC: 786209914231

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Trade Size

NW36

Outside Diameter

1.67 in

Inside Diameter

1.44 in

Length

36.5 m

Compliance and Certifications

POPs POPs 28 Compliant