text.skipToContent text.skipToNavigation

Catalog No. : CYLT-23S.50

Description:  CONDUIT CSA/UL FINE PA6 NW23 50MGRY

UPC: 786209954879

For more info visit:  tnb.ca.abb.com/en/
  • Very good flexibility
  • Good impact strength, also at low temperatures and dry conditions
  • Self-extinguishing, free from halogens and cadmium
  • Installation Industries

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Trade Size

NW23

Outside Diameter

1.12 in

Inside Diameter

0.89 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here