text.skipToContent text.skipToNavigation

Catalog No. : CYLT-12B.300

Description:  CONDUIT PA6 NW12 BLK 300M

UPC: 786210166452

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW12

Length

300 m

Compliance and Certifications

POPs POPs 28 Compliant