Catalog No. : CYLG-95B.10
Description: CONDUIT CSA/UL CRSE PA6 NW95 10MBLK
UPC: 786209954732
For more info visit:
tnb.ca.abb.com/en/
- Very good flexibility
- Good impact strength, also at low temperatures and dry conditions
- Self-extinguishing, free from halogens and cadmium
- Installation Industries
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW95 |
|
Outside Diameter |
4.17 in |
|
Length |
10 m |