text.skipToContent text.skipToNavigation

Catalog No. : CYLG-56B.30

Description:  CONDUIT CSA/UL CRSE PA6 NW56 30MBLK

UPC: 786209954671

For more info visit:  tnb.ca.abb.com/en/
  • Very good flexibility
  • Good impact strength, also at low temperatures and dry conditions
  • Self-extinguishing, free from halogens and cadmium
  • Installation Industries

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW56

Outside Diameter

2.65 in

Inside Diameter

2.22 in

Length

30 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here