text.skipToContent text.skipToNavigation

Catalog No. : CYLG-29B.150

Description:  CONDUIT CSA/UL CRSE PA6 NW29 150MBK

UPC: 786210185507

For more info visit:  tnb.ca.abb.com/en/
  • Very good flexibility
  • Good impact strength, also at low temperatures and dry conditions
  • Self-extinguishing, free from halogens and cadmium
  • Installation Industries

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Trade Size

NW29

Outside Diameter

1.36 in

Length

150 m

Documents/Support Tools

Sales Drawing

Click here