Catalog No. : CYLG-125B.06
Description: CONDUIT CSA/UL CRSE PA6NW125 6M BLK
UPC: 786209954572
For more info visit:
tnb.ca.abb.com/en/
- Very good flexibility
- Good impact strength, also at low temperatures and dry conditions
- Self-extinguishing, free from halogens and cadmium
- Installation Industries
Descriptors
|
Category |
Electrical conduit |
|
Application |
Machine |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW12 |
|
Outside Diameter |
5.77 in |
|
Inside Diameter |
4.98 in |
|
Length |
6 m |