text.skipToContent text.skipToNavigation

Catalog No. : CYFT-10B.50

Description:  CONDUIT PA6 NW10 BLK NFR13-903 50M

UPC: 786210166162

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Vehicle Building

Specifications

Flexibility

Medium

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant