text.skipToContent text.skipToNavigation

Catalog No. : CYFT-10B.100

Description:  CONDUIT NFR13-903 PA6 NW10 100M BLK

UPC: 786209954541

For more info visit:  tnb.ca.abb.com/en/
  • Good flexibility
  • Good impact strength, also at low temperatures and dry conditions
  • Self-extinguishing, free from halogens and cadmium
  • Automobile and truck industries

Descriptors

Category

Electrical conduit

Application

Vehicle Building

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10

Length

100 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here