Alternate Catalog No. : CY 3/4
Catalog No. : CY3/4
Description: GANGBLE SWTCH BX 18C 3/4KO FLSH EAR
UPC: 785991107807
Made or assembled in Canada.
Gangable Switch Box, 18 Cubic Inches, 3 Inches Long x 2 Inches Wide x 3-1/2 Inches Deep, 3/4 Inch Knockouts, Pre-Galvanized Steel, Ears Flush, For use with Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
|
Application |
For use with conduit |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
18 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
3 Inches Height x 2 Inches Width x 3-1/2 inches depth |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |