Alternate Catalog No. : CY 1/2CN
Catalog No. : CY1/2CN
Description: GANGBLE SWTCH BX 18C 1/2KO FLSH EAR
UPC: 785991920444
Made or assembled in Canada.
Gangable Switch Box, 18 Cubic Inches, 3 Inches Long x 2 Inches Wide x 3-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Ears Flush and Ground Screw, For use with Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Switch box |
Application |
For use with conduit |
Specifications
Material |
Steel |
Color |
Silver |
Cubic Capacity |
18 cu in |
Number Of Outlet |
1 |
Classifications
Brand Name |
Steel City |
Dimensions
Size |
3 Inches Height x 2 Inches Width x 3-1/2 inches depth |