text.skipToContent text.skipToNavigation

Catalog No. : CXWV

Description:  SWBX,18C,GNGBLE, NMCLMP NMCBL CVBRK

UPC: 785991107258

Made or assembled in Canada.

Gangable Switch Box, 18 Cubic Inches, 3 Inches Long x 2 Inches Wide x 3-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Non-Metallic Cable Clamps (C-5) and CV Bracket 7/8 Inches, For use with Non-Metallic Sheathed Cable
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Application

For use with non-metallic sheathed cable

Specifications

Material

Steel

Color

Silver

Cubic Capacity

18 cu in

Number Of Outlet

1

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

3 Inches Height x 2 Inches Width x 3-1/2 inches depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm