text.skipToContent text.skipToNavigation

Catalog No. : CXWOWP

Description:  CXWOW SWITCH BOX C/W GRND PIGTAIL

UPC: 785991026948

Made or assembled in Canada.

Gangable Switch Box, 18 Cubic Inches, 3 Inches Long x 2 Inches Wide x 3-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Non-Metallic Cable Clamps (C-5), 10-1/2 Inch #12 AWG Solid Pigtail and Ears Flush, For use with Non-Metallic Sheathed Cable
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Specialty electrical boxes

Application

For cable with non-metallic sheath

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Cubic Capacity

18 cu in

Classifications

Brand Name

EFab

Standard

UL E2969
UL E2969

Dimensions

Size

3 Inches Height x 2 Inches Width x 3-1/2 inches depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Documents/Support Tools

Sales Drawing

Click here