Catalog No. : CXWLE
Description: SWBX,18C,GNGBLE, NMCLAMP NMCBL
UPC: 785991107203
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Switch box |
Application |
For use with non-metallic sheathed cable |
Specifications
Material |
Steel |
Color |
Silver |
Cubic Capacity |
18 cu in |
Number Of Outlet |
1 |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Dimensions
Size |
3 Inches Height x 2 Inches Width x 3-1/2 inches depth |
Assembly arrangement |
Surface mounted housing |
Mounting direction |
Vertical |
Material |
Metal |
Colour |
Silver |
Transparent |
N |
Width of device |
50.8 mm |