text.skipToContent text.skipToNavigation

Catalog No. : CXLE-SSX

Description:  18 CU IN SECTIONAL STEEL STUD BOX

UPC: 785991019001

Made or assembled in Canada.

Gangable Switch Box, 18 Cubic Inches, 3 Inches Long x 2 Inches Wide x 3-1/2 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, Armored Cable Clamps (C-3) and SSX Bracket for Metal Stud, For use with Armored/Metal Clad Cable
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Special Features

Pliable SSX brackets can be wrapped around steel studs, no mounting hardware required

Application

For use with armored/metal clad cable

Specifications

Material

Steel

Color

Silver

Cubic Capacity

18 cu in

Number Of Outlet

1

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

3 Inches Height x 2 Inches Width x 3-1/2 inches depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm