text.skipToContent text.skipToNavigation

Catalog No. : CWPDR-FS

Description:  1G,FS/FD CVR,DX RCPT,HORIZ BOX MT

UPC: 42269444300

1 Gang Device Box Cover, Die Cast Aluminum, Duplex Receptacle Cover with 2 Spring Doors Horizontal, Box Mount, Raintight When Used with Appropriate Box, Gasket and Screws Included with Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

Clean Cover Edges Provide Good Gasket Sealing

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Aluminum Die Cast

Number Of Outlet

1

Knockouts

Yes

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E28688, CSA
UL E28688, CSA

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Type of fastening

Screwing

Model

Cover with socket outlet

Colour

Grey

With connection cable

N

Documents/Support Tools

Sales Drawing

Click here