text.skipToContent text.skipToNavigation

Alternate Catalog No. : CVB 6 K

Catalog No. : CVB6K

Description:  AL INS PED CONN No12-350

UPC: 783786716630

Aluminum Insulated Pedestal Connector Kit, Containing (2) CVB 6, (1) ABC 6350. Wire Size #12 - 350 kcmil, Aluminum and Copper. ABC 6350 - Aluminum Set-Screw Bar Pedestal Connectors - Single-Line Bar, cable range #12 to 350 kcmil, length 1-11/16 inch, Boot number is BB 11 - order separately, outlets 6, includes Ball-Bottomed screws. CVB 6 - Aluminum Insulated Pedestal Connector with Clear PVC Boot, Wire Size #12 - 350 kcmil, Aluminum and Copper, Six Conductors, Includes (6) Tin Plated Aluminum 5/8-18 x 15/16 inch Set Screws, and (1) Clear PVC Cap. Connector Length 6-17/64 inch. Boot Width 2-21/32 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Special Features

(2) CVB 6 and (1) ABC 6350

Specifications

Material

Aluminum

Finish

Bare

Insulation

yes

Mounting

Pedestal

Connection

Mechanical

Classifications

Brand Name

Homac

Dimensions

Wire Size

#12 to 350 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant