Alternate Catalog No. : CVB 4 LC
Catalog No. : CVB4LC
Description: AL INS PED CONN NO12-350 4 COND
UPC: 783786716609
Aluminum Insulated Pedestal Connector with Clear PVC Boot, Wire Size #12 - 350 kcmil, Aluminum and Copper, Four Conductors, Includes (4) Tin Plated Aluminum 5/8-18 x 15/16 inch Screws, and (1) Clear PVC Cap. Connector Size 7/8 x 1-1/4 x 4-11/16 inch. Boot Length 5-1/64 inch. Cap is Cemented in Place. Oxide Inhibitor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Finish |
Bare |
Insulation |
PVC Cover |
Mounting |
Pedestal |
Connection |
Mechanical |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#12 to 350 kcmil |
Documents/Support Tools
SDS |