Alternate Catalog No. : CVB 4
Catalog No. : CVB4
Description: Alum SetScrew Conn 12-350 mcm
UPC: 783786716586
Aluminum Set Screw Connector, 12-350 MCM, 3.938 Long X 1.250 High X .875 Wide
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire terminal disconnect |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
#12 to 350 kcmil |