Catalog No. : CV12106
Description: 12X10X6 N12/4X JIC SCR CLR CVR ENCL
UPC: 34481103158
Circuit Safe Polycarbonate JIC Enclosure Assembly with Screw-On Clear Cover, Internal Dimensions 12 Inches x 10 Inches x 6.45 Inches, External Dimensions 12.50 Inches x 10.50 Inches x 7.69 Inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical general purpose enclosure |
Special Features |
Non-metallic mounting feet with all mounting hardware included. |
Application |
Instrument case |
Specifications
Material |
Polycarbonate |
Classifications
Brand Name |
Carlon |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
Material housing |
Plastic |
Colour housing cover |
Grey |
Width |
10 inch |
Height |
12 inch |
Depth |
6 inch |
Documents/Support Tools
Sales Drawing |