text.skipToContent text.skipToNavigation

Catalog No. : CUSG-48B.31

Description:  CONDUIT CRSE UL94 PA6 NW48 31M BLK

UPC: 786209954480

For more info visit:  tnb.ca.abb.com/en/
  • Cost-effective
  • Very good flexibility
  • Good impact strength, also at low temperatures and dry conditions
  • Self-extinguishing, free of halogens and cadmium
  • Renewable Energy
  • Electrical Installations

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Very High

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW48

Length

31 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here