text.skipToContent text.skipToNavigation

Catalog No. : CUSG-17S.31

Description:  CONDUIT CRSE UL94 PA6 NW17 31M GRY

UPC: 786209917485

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Use In Machine Building, Installation Industries and In Electrical Installations

Specifications

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

1/2 in , NW17

Length

31 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here