Alternate Catalog No. : CTSC 6575 K
Catalog No. : CTSC6575K
Description: NEMA TFR SPADE ADAPTER CU TINPL
UPC: 783786716524
Nema Transformer Spade Adapter, Copper, 10.75 Long X 3.375 High X .25 Wide, Pad has total of eight holes - (6) .562 inch Diameter Holes In Pad, (1) 1/2-13 Tapped Hole, (1) .937 Diameter Hole, Tin Plated, Includes (1) Galvanized Bolt 7/8-9 x 3 inch, (1) Galvanized 7/8-9 Nut, (2) Galvanized 7/8 Flat Washers and (1) Screw. Plate end with 2 odd hole sizes is slightly angled back to 10.256 inch length from 10.75 inch - with the smallest hole being in the longest corner.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
8 Hole Pad - irregular shaped |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10.75 Long X 3.375 High X .25 Wide, |