Alternate Catalog No. : CTSC 10-3 X 1/2
Catalog No. : CTSC10-3X1/2
Description: NEMA TFR SPADE ADAPT CU TINPL 8.75
UPC: 783786716494
NEMA Transformer Spade Adapter, Copper, 8.750 Long X 3.00 High X .500 Wide, 10 Holes In Pad, Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Adapters for Standard and Four-Hole NEMA Transformer Pads
- Cables are Disconnectable to Make Swaps and Changes Easier
- Dual-Rated to Accept Copper or Aluminum Lugs
Descriptors
Category |
Electrical underground bus connector |
Special Features |
10 Holes in Pad |
Specifications
Connection |
Mechanical |
Material |
Copper |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
8.75 inch Cut Length |