text.skipToContent text.skipToNavigation

Catalog No. : CTS6

Description:  CU 2-1/2 TENS DIST SPLICE 6SLD

UPC: 783786051915

Copper Full-Tension Distribution Compression Splice for Wire Size: 6 Solid Copper. Dies: 161, TP, 5/16. Length 2-1/4 inch, Diameter 19/64 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Type CTS Copper Full Tension Splice for Solid, Stranded and Copperweld Conductor

Application

Distribution Compression Connector

Specifications

Connection

Compression

Conductor Range

#6 SOL

Number Of Conductors

2

Material

Copper

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

2-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant