text.skipToContent text.skipToNavigation

Catalog No. : CTS4

Description:  CU 2-3/4 TENS DIST SPLICE 4SLD

UPC: 783786051922

Copper Full-Tension Distribution Compression Splice for Wire SIze: #4 Solid Copper, Dies: U162, TB, P. Length 5-1/2 inch, Diameter 3/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Type CTS Copper Full Tension Splice for Solid, Stranded and Copperweld Conductor

Application

Distribution Compression Connector

Specifications

Connection

Compression

Conductor Range

#4 SOL

Number Of Conductors

2

Material

Copper

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

2-3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant