text.skipToContent text.skipToNavigation

Catalog No. : CTQ

Description:  CONTAX 1 QT

UPC: 783786611478

Contax Oxide inhibiting compound. Packed in quart container.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Non-water soluble, non-petroleum based polymer grease.
  • Non-toxic, will not irritate the skin.
  • Seals electrical connections from oxygen and moisture.

Descriptors

Category

Electrical sealing compound

Special Features

Non-water soluble, non-petroleum based polymer grease.

Application

Seals electrical connections from oxygen and moisture.

Specifications

Container

Can

Temperature Range

up to 238 F , up to 460 C

Material

Polymer Grease

Classifications

Brand Name

Marrette

Sub Brand

T&B

Dimensions

Size

Quart

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002757 Lubricant

Water-soluble

N

Packaging

Can

Volume

3785 ml

Net weight

1 g

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here