Catalog No. : CTPA20-S/OR/100M
Description: 20MM SLIT PA6 CONDUIT 100M - OR
UPC: 5020963049101
Descriptors
Category |
Flexible Non-Metallic Conduit |
Special Features |
Self Extinguishing, Low Smoke Toxicity & Halogen Free |
Application |
General Purpose, Lightweight Loom Applications |
Specifications
Radius |
Static: 45 mm |
Flexibility |
High |
Material |
Polyamide/Nylon 6 |
Color |
Orange |
Classifications
Brand Name |
Harnessflex |
Standard |
RoHS, Conforms with End of Life Vehicle Directive (ELV)EU200/53/EC |
Dimensions
Trade Size |
NC20/NW17 |
Outside Diameter |
21.2 mm |
Inside Diameter |
16.9 mm |
Length |
100 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
20 mm |
Nominal size in inch |
1/2 inch |
Outer diameter |
21.2 mm |
Inner diameter |
16.9 mm |
Material |
Polyamide 6 |
Degree of protection (IP) |
IP40 |
Fire resistance in accordance with UL94 |
HB |
Bending radius, static |
45 mm |
UV resistant |
Y |
Colour |
Orange |
Sheathing material |
Not sheathed |
Bending strength |
Flexible |
Lengthwise slotted |
Y |
Halogen free |
Y |