text.skipToContent text.skipToNavigation

Catalog No. : CTP500500TP

Description:  C-TAP, 300-500 MAIN/TAP, TIN PLATE

UPC: 786209892522

E-Z-Ground C-Taps Copper Compression Connector for Cable Range 300 - 500 kcmil, Tap 300 - 500 kcmil, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical taps

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

300 - 500 kcmil

Tap Size

300 - 500 kcmil

Documents/Support Tools

Sales Drawing

Click here