text.skipToContent text.skipToNavigation

Catalog No. : CTP500500N

Description:  GROUNDING C-TAP

UPC: 75114358538

E-Z-Ground C-Taps Copper Compression Connector for Cable Range 300 - 500 kcmil, Tap 300 - 500 kcmil, Width 2.5 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

E-Z-Ground« connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Conductor Range

300-500 kcmil

Material

Copper

Classifications

Brand Name

Blackburn / EZGROUND

Standard

IEEE837-2014
IEEE837-2014

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002290 C-clamp for round wire

Tinned

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here