text.skipToContent text.skipToNavigation

Catalog No. : CTP50020TP

Description:  GROUND C-TAP 2/0AWG TIN PLATED

UPC: 75114399074

E-Z-Ground C-Taps Copper Compression Connector for Cable Range 300 - 500 kcmil, Tap #6 to 2/0 AWG, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM14M, 13100A, TBM15I

Descriptors

Category

Electrical taps

Special Features

E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

300 to 500 kcmil

Tap Size

#6 to 2/0 AWG

ETIM EC002290 C-clamp for round wire

Tinned

Y