text.skipToContent text.skipToNavigation

Catalog No. : CTP250250TP

Description:  C-TAP, 3/0-250 MAIN AND TAP, TINPLT

UPC: 786210738635

E-Z-Ground C-Taps Copper Compression Connector for Cable Range 3/0 Str. - 250 kcmil, Tap 3/0 Str. - 250 kcmil, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical taps

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

3/0 AWG - 250 kcmil

Tap Size

3/0 Str - 250 kcmil

ETIM EC002290 C-clamp for round wire

Tinned

Y

Documents/Support Tools

Sales Drawing

Click here