text.skipToContent text.skipToNavigation

Catalog No. : CTP22TP

Description:  GROUNDING C-TAP TIN PLATED

UPC: 75114232258

E-Z-Ground C-Tap, Tin Plated Copper Compression Connector for Cable Range Main and Tap #6 Solid to #2 Stranded. 1 inch long x 3/4 inch wide x 9/16 inch deep.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical taps

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Blackburn / EZGROUND

Sub Brand

Grounding

Dimensions

Conductor Size

#6 - #2 AWG

Tap Size

6 to 2 AWG

ETIM EC002290 C-clamp for round wire

Tinned

Y

Documents/Support Tools

Sales Drawing

Click here