text.skipToContent text.skipToNavigation

Catalog No. : CTP202TP

Description:  GROUNDING C-TAP

UPC: 786210693552

E-Z-Ground C-Taps Tin-Plated Copper Compression Connector for Cable Range #1 Stranded - 2/0 Stranded, Tap #6 Solid - #2 Stranded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical taps

Special Features

E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Conductor Size

#1 Str - 2/0 Str

ETIM EC002290 C-clamp for round wire

Tinned

Y

Documents/Support Tools

Sales Drawing

Click here