Alternate Catalog No. : CTL710 2-1/2
Catalog No. : CTL7102-1/2
Description: LT-DTY CLEVIS HGR 2.5IN CU PLTD STL
UPC: 616013147917
Hanger, Light-Duty Clevis, Pipe Size 2-1/2 Inch, Maximum Load 350 Pounds, Copper Plated Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Clevis |
Application |
Designed to support non-insulated, stationary lines from above allowing for approximately 1 in. to 1 1/2 in. of vertical adjustment after the pipe is in place. |
Specifications
Material |
Steel |
Classifications
Brand Name |
Superstrut |