Alternate Catalog No. : CTL 2/0
Catalog No. : CTL2/0
Description: COPPER PLUG FERRULE 2/0 TINPLATED
UPC: 783786716470
Copper Plug Ferrule, Tin Plated, Wire Size 2/0. Installation Die U-166. Length 3-1/2 Inch, Widest Outside Diameter 3/4 inch. Peep Hole - #12 (.189 inch Diameter) Drilled into 1 Side of Bore. Pin Length 2 inch with Diameter of 5/8 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Ferrule |
Special Features |
Peep Hole |
Specifications
Connection |
Compression |
Material of Construction |
Copper |
Classifications
Brand Name |
Homac |
Dimensions
Overall Length |
3-1/2 in |