text.skipToContent text.skipToNavigation

Catalog No. : CTG250SP

Description:  GROUND CLAMP No2-250 SILVER PLATED

UPC: 75114342711

Ground Clamp, #2 Sol -250 kcmil, 3/8 Inch Bolt, Height 1.95 Inches, Width 2.0 Inches, Depth 1.13 Inches, Silver Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ribbed neck on the bolt prevents rotation during tightening if .440 inch diameter hole is used.
  • Ribbed neck on the bolt prevents rotation during tightening if .440 inch diameter hole is used.

Descriptors

Category

Grounding devices or assemblies

Special Features

Ribbed neck on the bolt prevents rotation during tightening if .440 inch diameter hole is used.

Specifications

Conductor Material

Aluminum

Insulation

No

Classifications

Brand Name

Blackburn / EZGROUND

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

ETIM EC000511 Tube earthing clamp for lightning protection

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here