text.skipToContent text.skipToNavigation

Catalog No. : CTG

Description:  CONTAX 1 GL

UPC: 783786611461

Contax Oxide inhibiting compound. Packed in gallon container.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Non-water soluble, non-petroleum based polymer grease.
  • Non-toxic, will not irritate the skin.
  • Seals electrical connections from oxygen and moisture.

Descriptors

Category

Electrical sealing compound

Special Features

Non-water soluble, non-petroleum based polymer grease.

Application

Seals electrical connections from oxygen and moisture.

Specifications

Container

Can

Temperature Range

up to 238 F , up to 460 C

Material

Polymer Grease

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002722 Jointing compound

Model

Silicone-based

Colour

Black

Packaging

Can

Volume

3785.41 ml

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here