text.skipToContent text.skipToNavigation

Catalog No. : CTDW

Description:  4 IN. X 2 1/16IN. THRU-WLL BX

UPC: 785991104707

Thru-Wall Box, 32 Cubic Inches, 4 Inches Long x 2-1/16 Inches Wide x 4-5/16 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts for Plaster or Dry Wall, Pre-Galvanized Steel, V Bracket, For use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Masonry box

Application

For use with conduit

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

32 cu in

Knockouts

5

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

4 Inches Length x 2-1/16 Inches Width x 4-5/16 Inches Depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

52.3875 mm