text.skipToContent text.skipToNavigation

Catalog No. : CTC-2

Description:  CTC-2

UPC: 783786716456

Bronze-Copper Alloy, Grounding Stirrup for Stirrup to Pad. 3.37 inch wide x 6.62 inch long. (2) .56 Curved Slots. Handle-Barrel .5 inch wide x 3.25 inch long with Belled bottom to .75 inch wide.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac