Catalog No. : CTB
Description: CONTAX INHIBITOR 4 OZ
UPC: 783786611492
Contax Oxide inhibiting compound. Packed in 4 oz. plastic bottles.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Non-water soluble, non-petroleum based polymer grease.
- Non-toxic, will not irritate the skin.
- Seals electrical connections from oxygen and moisture.
Descriptors
Category |
Electrical sealing compound |
Special Features |
Non-water soluble, non-petroleum based polymer grease. |
Application |
Seals electrical connections from oxygen and moisture. |
Specifications
Container |
Bottle |
Material |
Compound |
Color |
Black |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Size |
4 Ounce |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002722 Jointing compound
Model |
Silicone-based |
Colour |
Black |
Packaging |
Bottle |
Volume |
118.29 ml |