Catalog No. : CTAG150666-01
Description: TRNSFMR 150W 6.6A 6.6A 60HZ CSA GRD
UPC: 708917315148
Isolation Transformer with Ground Post, 150 Watts, 6.6 Amps, 6.6 Amps, 60HZ, CSA Certified. Tennis Ball FAA L823 Style 8 Receptacle.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Isolation transformer |
Special Features |
Grounded Transformer. Tennis Ball FAA L823 Style 8 Receptacle. |
Application |
All Types, Including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial Applications. |
Specifications
Temperature Rating |
-55 to +65 C |
Insulation Class |
Yes |
Classifications
Brand Name |
Amerace |
Standard |
FAA (FAA AC150/5345-53), CSA (C22.2 No. 180-M1983-1 2009), and IEC 61823. |