text.skipToContent text.skipToNavigation

Catalog No. : CTA-2N

Description:  CTA-2N

UPC: 783786716432

Bronze Adapter-Connector, Pad Offset 90 Degrees. 2-Hole Pad 1.75 inch wide x .188 inch thick. Holes are .563 inch Diameter. NEMA Hole Spacing 1.75 inch. 4.25 inch x 3.750 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac