text.skipToContent text.skipToNavigation

Catalog No. : CTA-1

Description:  CONTAX 1 OZ (2 X 1/2 OZ)

UPC: 67396016374

Oxide Inhibiting Compound. Contax Type 3. 1 oz Total - 2 Packets of 1/2 oz. Seals electrical connections from Oxygen and Moisture. Non-toxic , will not irritate the skin. Non-water soluble and non-petroleum based polymer grease. Service Temperature to 460 Degrees F, can be applied in 0 Degrees F weather.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sealing compound

Specifications

Container

Tube

Temperature Range

0 to 460 F , -17 to +237 C

Color

Black

Classifications

Brand Name

Marrette

Dimensions

Size

1/2 Ounce

ETIM EC002722 Jointing compound

Model

Other

Colour

Black

Packaging

Other

Documents/Support Tools

SDS

Click here